Menu Search

N/A - Push Fit ; Round; M10; Maximum Compatible Wall Thickness - 1.2 mm | 0.047 in; Steel

Threaded Round Tube Insert is used to accommodate brackets and lifting feet. Ideal for use in furniture, automotive and construction. It helps ensure the safety and longevity of the mounted structure or equipment. The material is steel.
Item code:

499464

19 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
20 - 199 $3.3169
200 - 999 $1.8953
1000 + $1.8006
Standard pack: 200

Order in multiple of 20

Total price

$66.34

20 x $3.3169

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Full Material Steel
Fitting Style Push Fit
Head Shape Round
Metal Prongs Yes
Threaded Centre Yes
Thread Size M10
Compatible Tube Gauge 1.2

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us