Menu Search

N/A - Push Fit ; Round; M10; Maximum Compatible Wall Thickness - 1.5 mm | 0.059 in; Aluminium

Item code:

PZAR320-15M10

11 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 499 $11.0362
500 - 2499 $6.3063
2500 + $5.9911
Standard pack: 500

Order in multiple of 50

Total price

$551.81

50 x $11.0362

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Full Material Cast Aluminium Alloy
Fitting Style Push Fit
Head Shape Round
Metal Prongs Yes
Threaded Centre Yes
Thread Size M10

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us