Menu Search

N/A - Push Fit ; Round; M10; Maximum Compatible Wall Thickness - 2.0 mm | 0.079 in; Aluminium

Item code:

PZAR320-2M10

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 499 $11.0485
500 - 2499 $6.3134
2500 + $5.9977
Standard pack: 500

Order in multiple of 50

Total price

$552.43

50 x $11.0485

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Full Material Cast Aluminium Alloy
Fitting Style Push Fit
Head Shape Round
Metal Prongs Yes
Threaded Centre Yes
Thread Size M10

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us