Menu Search

Round Tube Insert - Material - PE ; ; Black ; Domed ; ;

Metric with a textured finished. Domed insert that is round in shape. Made from black Polyethylene (PE). Adds an attractive finish to high quality tubular products.
Item code:

465325

2880 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
400 - 3999 $0.2373
4000 - 19999 $0.1355
20000 + $0.1287
Standard pack: 4000

Order in multiple of 400

Total price

$94.92

400 x $0.2373

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Polyethylene
Finish Textured
Colour Black
Head Shape Round
Fitting Style Push Fit
Metal Prongs No
Threaded Centre No

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us