Menu Search

Round Tube Inserts

In stock

Round Tube inserts provide a finished look and protection to the end of tubing, poles or posts. The push-fit inserts are either ribbed for maximum grip or plain shank for a smooth application. A selection of different types and styles are available:

  • Lightweight Round Inserts are simple to assemble and have a high-quality finish. The imperial range has a plain shank, whereas the metric range has a ribbed shank.
  • Tube end inserts of low-density polyethene are knurled for a snug fit and to protect against sharp tube edges.
  • Standard round inserts are also grooved for ease of installation, a secure fit, and to conceal sharp edges.
  • Round domed inserts offer a nice finishing touch to high-quality tubular items.

Used in various applications, including furniture, construction, automotive and manufacturing.

  • Material: PE, LDPE, PA
  • Colour: Black, White, Grey

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters 1 Filter
1 result
Product SKUs information
Item Code Price range Availability Compatible Outside Tube Diameter Colour Finish Material View
$1.6181 - $2.9809 Request the lead time here
25.0 mm
Nylon
Tube Connectors M8 1.5 mm Nylon

550325

Price Range
$2.9809 - $1.6181

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyamide 6
  • Compatible Wall Thickness Range
    1.5 mm | 0.059 in