Menu Search

Unthreaded Spacer - 2.6 mm | 0.102 in ; 4.0 mm | 0.157 in ; 7.5 mm | 0.295 in

This is a Round, Natural, Unthreaded Spacer made from Polyoxymethylene (POM), or Acetal. This product provides physical spacing between components, as well as providing thermal and electrical insulation. POM offers improved heat resistance, higher stiffness and lower friction than other plastic materials, and is rated to UL94-V0.
Item code:

005209000005

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 $0.0244
5000 + $0.0232
Standard pack: 1000

Order in multiple of 1000

Total price

$24.40

1000 x $0.0244

Add sample +

Useful Information

Documents

Show more

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Material POM
Spacer Shape Round
Full Material Polyoxymethylene
Material Flammability Standard UL94 HB
Package Quantity 1000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us