Menu Search

Spacer - 2.6 mm | 0.102 in ; 5.0 mm | 0.197 in ; 7.5 mm | 0.295 in

This round non-threaded spacer product provides physical spacing between components, as well as providing thermal and electrical insulation. Flame resistance rating UL94 HB.
Item code:

005246000005

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 $0.026
5000 + $0.0246
Standard pack: 1000

Order in multiple of 1000

Total price

$26.00

1000 x $0.026

Add sample +

Useful Information

Documents

Show more

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Material POM
Spacer Shape Round
Inside Diameter 2.6 mm
Outside Diameter 5.0 mm
Spacer Length 7.5 mm
Full Material Polyoxymethylene
Material Flammability Standard UL94 HB
Package Quantity 1000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us