Menu Search

Unthreaded Spacer - 3.1 mm | 0.122 in ; 8.0 mm | 0.315 in ; 7.5 mm | 0.295 in

This is a Round, Natural, Unthreaded Spacer made from Polyamide (PA 66) used to separate components within your assemblies. These spacers are essential in applications where thermal and electrical insulation is required between between your components.
Item code:

005354000002

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 2499 $0.0579
2500 + $0.0551
Standard pack: 500

Order in multiple of 500

Total price

$28.95

500 x $0.0579

Add sample +

Useful Information

Documents

Show more

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Material PA
Spacer Shape Round
Full Material Polyamide 6/6
Package Quantity 500

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us