Menu Search

Unthreaded Spacer - 16.5 mm | 0.65 in ; 25.0 mm | 0.984 in ; 10.0 mm | 0.394 in

This is a Round, Natural, Unthreaded Spacer made from Polyamide (PA 66) used to separate components within your assemblies. These spacers are essential in applications where thermal and electrical insulation is required between between your components.
Item code:

005821600002

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 249 $0.4956
250 - 1249 $0.4708
1250 + $0.4472
Standard pack: 50

Order in multiple of 50

Total price

$24.78

50 x $0.4956

Add sample +

Useful Information

Documents

Show more

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Material PA
Spacer Shape Round
Full Material Polyamide 6/6
Package Quantity 50

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us