Menu Search

Unthreaded Spacer - 8.2 mm | 0.323 in ; 16.0 mm | 0.63 in ; 4.0 mm | 0.157 in

This is a Round, Natural, Unthreaded Spacer made from Polyamide (PA 66) used to separate components within your assemblies. These spacers are essential in applications where thermal and electrical insulation is required between between your components.
Item code:

1001440000VR

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 $0.2514
1000 - 4999 $0.1436
5000 + $0.1364
Standard pack: 1000

Order in multiple of 1000

Total price

$25.14

100 x $0.2514

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Material PA
Spacer Shape Round
Full Material Polyamide 6/6
Package Quantity 1000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us