Menu Search

Unthreaded Spacer - 8.2 mm | 0.323 in ; 16.0 mm | 0.63 in ; 9.0 mm | 0.354 in

This is a Round, Natural, Unthreaded Spacer made from Polyamide (PA 66) used to separate components within your assemblies. These spacers are essential in applications where thermal and electrical insulation is required between between your components.
Item code:

1115040000VR

27 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 $0.6847
500 - 999 $0.3632
1000 - 4999 $0.2075
5000 + $0.1792
Standard pack: 1000

Order in multiple of 1000

Total price

$68.47

100 x $0.6847

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Material PA
Spacer Shape Round
Full Material Polyamide 6/6
Package Quantity 1000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us