Menu Search

Unthreaded Spacer - 10.2 mm | 0.402 in ; 20.0 mm | 0.787 in ; 8.0 mm | 0.315 in

This is a Round, Natural, Unthreaded Spacer made from Polyamide (PA 66) used to separate components within your assemblies. These spacers are essential in applications where thermal and electrical insulation is required between between your components.
Item code:

1115210000VR

1030 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 $0.4609
1000 - 4999 $0.2633
5000 + $0.2502
Standard pack: 1000

Order in multiple of 100

Total price

$46.09

100 x $0.4609

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Material PA
Spacer Shape Round
Full Material Polyamide 6/6
Package Quantity 1000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us