Menu Search

Unthreaded Spacer - 10.2 mm | 0.402 in ; 20.0 mm | 0.787 in ; 25.0 mm | 0.984 in

This is a Round, Natural, Unthreaded Spacer made from Polyamide (PA 66) used to separate components within your assemblies. These spacers are essential in applications where thermal and electrical insulation is required between between your components.
Item code:

1118480000VR

15 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 $1.6024
500 - 999 $0.8498
1000 - 4999 $0.4856
5000 + $0.4193
Standard pack: 1000

Order in multiple of 100

Total price

$160.24

100 x $1.6024

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Material PA
Spacer Shape Round
Full Material Polyamide 6/6
Package Quantity 500

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us