Menu Search

Spacer - 2.6 mm | 0.102 in ; 4.0 mm | 0.157 in ; 2.0 mm | 0.079 in

This round non-threaded spacer product provides physical spacing between components, as well as providing thermal and electrical insulation. Flame resistance rating UL94 V2.
Item code:

13ME001

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 $0.1002
5000 - 24999 $0.0952
25000 + $0.0904
Standard pack: 1000

Order in multiple of 1000

Total price

$100.20

1000 x $0.1002

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Material Nylon
Spacer Shape Round
Compatible Thread Sizes (All) "1"
Inside Diameter 2.6 mm
Maximum Operating Temperature 121.1 °C
Minimum Operating Temperature -40 °C
Operating Temperature Range -40 - 121.1 °C
Outside Diameter 4.0 mm
Spacer Length 2.0 mm
Full Material Nylon 6/6
Material Flammability Standard UL94 V-2

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us