Menu Search

Spacer - 3.2 mm | 0.126 in ; 6.0 mm | 0.236 in ; 10.0 mm | 0.394 in

This round non-threaded spacer product provides physical spacing between components, as well as providing thermal and electrical insulation. Flame resistance rating UL94 V2.
Item code:

13ME031

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 $0.1321
5000 - 24999 $0.1255
25000 + $0.1192
Standard pack: 1000

Order in multiple of 1000

Total price

$132.10

1000 x $0.1321

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Material Nylon
Spacer Shape Round
Full Material Nylon 6/6
Material Flammability Standard UL94 V-2

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us