Menu Search

Spacer - 8.3 mm | 0.327 in ; 18.0 mm | 0.709 in ; 15.0 mm | 0.591 in

This round non-threaded spacer product provides physical spacing between components, as well as providing thermal and electrical insulation. Flame resistance rating UL94 V2.
Item code:

13ME096

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 2499 $0.4326
2500 - 12499 $0.411
12500 + $0.3905
Standard pack: 500

Order in multiple of 500

Total price

$216.30

500 x $0.4326

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Material Nylon
Spacer Shape Round
Full Material Nylon 6/6
Material Flammability Standard UL94 V-2

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us