Menu Search

Spacer - 13.3 mm | 0.524 in ; 25.0 mm | 0.984 in ; 15.0 mm | 0.591 in

This round non-threaded spacer product provides physical spacing between components, as well as providing thermal and electrical insulation. Flame resistance rating UL94 V2.
Item code:

13ME128

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 $0.6885
5000 - 24999 $0.654
25000 + $0.6213
Standard pack: 1000

Order in multiple of 1000

Total price

$688.50

1000 x $0.6885

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Material Nylon
Spacer Shape Round
Full Material Nylon 6/6
Material Flammability Standard UL94 V-2

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us