Menu Search

Spacer - 0.7 mm | 0.028 in ; 2.2 mm | 0.087 in ; 6.4 mm | 0.252 in

This round non-threaded spacer product provides physical spacing between components, as well as providing thermal and electrical insulation. Flame resistance rating UL94 V2.
Item code:

R901-4

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 $0.2041
5000 - 24999 $0.1939
25000 + $0.1842
Standard pack: 1000

Order in multiple of 1000

Total price

$204.10

1000 x $0.2041

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour White
Material Nylon
Spacer Shape Round
Full Material Nylon 6/6
Material Flammability Standard UL94 V-2
Package Quantity 1000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us