Menu Search

Spacer - 3.2 mm | 0.126 in ; 6.4 mm | 0.252 in ; 7.9 mm | 0.311 in

This round non-threaded spacer product provides physical spacing between components, as well as providing thermal and electrical insulation. Flame resistance rating UL94 V2.
Item code:

R911-5

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 $0.1714
5000 - 24999 $0.1629
25000 + $0.1547
Standard pack: 1000

Order in multiple of 1000

Total price

$171.40

1000 x $0.1714

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour White
Material Nylon
Spacer Shape Round
Full Material Nylon 6/6
Material Flammability Standard UL94 V-2
Package Quantity 1000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us