Menu Search

Unthreaded Spacer - 4.3 mm | 0.169 in ; 6.4 mm | 0.252 in ; 12.7 mm | 0.5 in

This is a Round, White, Unthreaded Spacer made from Impact Modified Polyamide (PA 6) used to separate components within your assemblies. These spacers are essential in applications where thermal and electrical insulation is required between between your components and is rated to UL94 V-2.
Item code:

R912-8

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 $0.3319
5000 + $0.3152

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour White
Material PA
Spacer Shape Round
Full Material Polyamide 6/6
Material Flammability Standard UL94 V-2
Package Quantity 1000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us