Menu Search

Spacer - 2.3 mm | 0.091 in ; 3.2 mm | 0.126 in ; 11.1 mm | 0.437 in

This round non-threaded spacer product provides physical spacing between components, as well as providing thermal and electrical insulation. Flame resistance rating UL94 V2.
Item code:

R937-7

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 $0.2686
5000 - 24999 $0.2552
25000 + $0.2424
Standard pack: 1000

Order in multiple of 1000

Total price

$268.60

1000 x $0.2686

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour White
Material Nylon
Spacer Shape Round
Full Material Nylon 6/6
Material Flammability Standard UL94 V-2
Package Quantity 1000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us