Menu Search

Spacer - 6.8 mm | 0.268 in ; 12.7 mm | 0.5 in ; 31.8 mm | 1.252 in

This round non-threaded spacer product provides physical spacing between components, as well as providing thermal and electrical insulation. Flame resistance rating UL94 V0.
Item code:

SS1/4-10

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 2499 $0.8145
2500 - 12499 $0.7738
12500 + $0.7351
Standard pack: 500

Order in multiple of 500

Total price

$407.25

500 x $0.8145

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Grey
Material CPVC
Spacer Shape Round
Full Material Chlorinated Polyvinyl Chloride
Material Flammability Standard UL94 V-0
Package Quantity 500

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us