Menu Search

Spacer - 6.8 mm | 0.268 in ; 12.7 mm | 0.5 in ; 12.7 mm | 0.5 in

This round non-threaded spacer product provides physical spacing between components, as well as providing thermal and electrical insulation. Flame resistance rating UL94 V0.
Item code:

SS1/4-4

590 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 $0.3988
5000 - 24999 $0.3789
25000 + $0.3599
Standard pack: 1000

Order in multiple of 1000

Total price

$398.80

1000 x $0.3988

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Grey
Material PVC
Spacer Shape Round
Full Material Polyvinyl Chloride
Material Flammability Standard UL94 V-0
Package Quantity 1000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us