Quantity | Unit price |
---|---|
1000 - 4999 | $0.0566 |
5000 + | $0.0538 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Grey |
---|---|
Material | CPVC |
Spacer Shape | Round |
Compatible Thread Sizes (All) | #4 |
Inside Diameter | 3.0 mm |
Inside Diameter | 0.118 in |
Maximum Operating Temperature | 50 °C |
Maximum Operating Temperature | 122 °F |
Minimum Operating Temperature | 0 °C |
Minimum Operating Temperature | 32 °F |
Operating Temperature Range | 0 - 50 °C |
Operating Temperature Range | 32 - 122 °F |
Outside Diameter | 6.4 mm |
Outside Diameter | 0.252 in |
Spacer Length | 12.7 mm |
Spacer Length | 0.5 in |
Full Material | Chlorinated Polyvinyl Chloride |
Material Flammability Standard | UL94 V-0 |
Package Quantity | 1000 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.