Menu Search

Spacer - 4.4 mm | 0.173 in ; 6.4 mm | 0.252 in ; 15.9 mm | 0.626 in

This round non-threaded spacer product provides physical spacing between components, as well as providing thermal and electrical insulation. Flame resistance rating UL94 V0.
Item code:

SS8-5

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 $0.1921
5000 - 24999 $0.1825
25000 + $0.1733
Standard pack: 1000

Order in multiple of 1000

Total price

$192.10

1000 x $0.1921

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Grey
Material CPVC
Spacer Shape Round
Full Material Chlorinated Polyvinyl Chloride
Material Flammability Standard UL94 V-0
Package Quantity 1000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us