Menu Search

Round Vinyl End Caps

In stock

"Push Fit Round Vinyl End Cap are a versatile and practical accessory that provides a clean and finished look to the ends of various cylindrical objects.

Designed to fit securely over ends of round or cylindrical tubes, rods, or pipes. It offers protection, durability and is resistant to impact, abrasion, and weathering.

The glossy and attractive finish makes this cap ideal for use as a decorative end cap. It also acts as protective barriers, shielding the ends of tubes or rods from moisture, dust, dirt, and other contaminants.

Material: Polyvinyl Chloride (PVC)Colour: Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
144 results
Product SKUs information
Item Code Price range Availability Colour Inside Height Inside Diameter View
$0.0938 - $0.173 320 In stock
Black
$0.0961 - $0.1769 516 In stock
Black
$0.0948 - $0.1747 3516 In stock
Black
$0.125 - $0.2306 Request the lead time here
Black
$0.0782 - $0.1442 12 In stock
Black
$0.1463 - $0.2695 750 In stock
Black
$0.1066 - $0.1962 Request the lead time here
Black
$0.0682 - $0.1256 19 In stock
Black
$0.1623 - $0.2988 Request the lead time here
Black
$0.0986 - $0.1817 24 In stock
Black
$0.0632 - $0.1163 Request the lead time here
Black
$0.0882 - $0.1625 16 In stock
Black
$0.0533 - $0.0984 20021 In stock
Black
$0.0914 - $0.1684 15 In stock
Black
$0.0625 - $0.1153 18 In stock
Black
$0.0641 - $0.1183 Request the lead time here
Black
$0.0581 - $0.107 Request the lead time here
Black
$0.0876 - $0.1612 18 In stock
Black
$0.0738 - $0.1359 514 In stock
Black
$0.0706 - $0.1299 Request the lead time here
Black
  • of 8
Flexible Cap - Black Inside Diameter 5.9 mm | 0.232 in ; Inside Height 19 mm | 0.748 in ;

FCWA-0059-019

Price Range
$0.173 - $0.0938

Stock Levels
320 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    1/4,M6
Flexible Cap - Black Inside Diameter 6.4 mm | 0.252 in ; Inside Height 25 mm | 0.984 in ; -20 - NaN | -4 - NaN

FCWA-0064-025

Price Range
$0.1769 - $0.0961

Stock Levels
516 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    Non Threaded
Flexible Cap - Black Inside Diameter 3.9 mm | 0.154 in ; Inside Height 19 mm | 0.748 in ; -20 - NaN | -4 - NaN

FCWA-0039-019

Price Range
$0.1747 - $0.0948

Stock Levels
3516 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    Non Threaded
Flexible Cap - Black Inside Diameter 12.7 mm | 0.500 in ; Inside Height 13 mm | 0.511 in ; -20 - NaN | -4 - NaN

FCWA-0127-013

Price Range
$0.2306 - $0.125

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    1/4,1/2
Flexible Cap - Black Inside Diameter 8.7 mm | 0.343 in ; Inside Height 13 mm | 0.511 in ;

FCWA-0087-013

Price Range
$0.1442 - $0.0782

Stock Levels
12 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    Non Threaded
Flexible Cap - Black Inside Diameter 13.8 mm | 0.543 in ; Inside Height 19 mm | 0.748 in ;

FCWA-0138-019

Price Range
$0.2695 - $0.1463

Stock Levels
750 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    M14
Flexible Cap - Black Inside Diameter 13.5 mm | 0.531 in ; Inside Height 25 mm | 0.984 in ; -20 - NaN | -4 - NaN

FCWA-0135-025

Price Range
$0.1962 - $0.1066

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    M14
Flexible Cap - Black Inside Diameter 13.5 mm | 0.531 in ; Inside Height 19 mm | 0.748 in ; -20 - NaN | -4 - NaN

FCWA-0135-019

Price Range
$0.1256 - $0.0682

Stock Levels
19 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    M14
Flexible Cap - Black Inside Diameter 13.8 mm | 0.543 in ; Inside Height 25 mm | 0.984 in ; -20 - NaN | -4 - NaN

FCWA-0138-025

Price Range
$0.2988 - $0.1623

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    M14
Flexible Cap - Black Inside Diameter 3.9 mm | 0.154 in ; Inside Height 25 mm | 0.984 in ; -20 - NaN | -4 - NaN

FCWA-0039-025

Price Range
$0.1817 - $0.0986

Stock Levels
24 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
Flexible Cap - Black Inside Diameter 4.4 mm | 0.173 in ; Inside Height 25 mm | 0.984 in ; -20 - NaN | -4 - NaN

FCWA-0044-025

Price Range
$0.1163 - $0.0632

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    3/16,M5
Flexible Cap - Black Inside Diameter 3.9 mm | 0.154 in ; Inside Height 13 mm | 0.511 in ; -20 - NaN | -4 - NaN

FCWA-0039-013

Price Range
$0.1625 - $0.0882

Stock Levels
16 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    Non Threaded
Flexible Cap - Black Inside Diameter 4.8 mm | 0.189 in ; Inside Height 13 mm | 0.511 in ; -20 - NaN | -4 - NaN

FCWA-0048-013

Price Range
$0.0984 - $0.0533

Stock Levels
20021 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    3/16,M5
Flexible Cap - Black Inside Diameter 3.6 mm | 0.142 in ; Inside Height 13 mm | 0.511 in ;

FCWA-0036-013

Price Range
$0.1684 - $0.0914

Stock Levels
15 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
Flexible Cap - Black Inside Diameter 4.4 mm | 0.173 in ; Inside Height 13 mm | 0.511 in ; -20 - NaN | -4 - NaN

FCWA-0044-013

Price Range
$0.1153 - $0.0625

Stock Levels
18 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    3/16,M5
Flexible Cap - Black Inside Diameter 4.8 mm | 0.189 in ; Inside Height 25 mm | 0.984 in ; -20 - NaN | -4 - NaN

FCWA-0048-025

Price Range
$0.1183 - $0.0641

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    3/16,M5
Flexible Cap - Black Inside Diameter 4.8 mm | 0.189 in ; Inside Height 19 mm | 0.748 in ; -20 - NaN | -4 - NaN

FCWA-0048-019

Price Range
$0.107 - $0.0581

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    3/16,M5
Flexible Cap - Black Inside Diameter 5.9 mm | 0.232 in ; Inside Height 13 mm | 0.511 in ; -20 - NaN | -4 - NaN

FCWA-0059-013

Price Range
$0.1612 - $0.0876

Stock Levels
18 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    1/4,M6
Flexible Cap - Black Inside Diameter 7.7 mm | 0.303 in ; Inside Height 13 mm | 0.511 in ; -20 - NaN | -4 - NaN

FCWA-0077-013

Price Range
$0.1359 - $0.0738

Stock Levels
514 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    5/16,M8
Flexible Cap - Black Inside Diameter 7.7 mm | 0.303 in ; Inside Height 25 mm | 0.984 in ; -20 - NaN | -4 - NaN

FCWA-0077-025

Price Range
$0.1299 - $0.0706

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride