Menu Search

Saddle Feet - Colour: Black ; ; Type : Centre Pin

Made from Black LDPE these Metric Saddle Feet fit around metal tubes to act as a foot. Ideal for floor surface protection. Round in shape the saddle foot has a centre pin.
Item code:

461153

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
400 - 3999 $0.4097
4000 - 19999 $0.2341
20000 + $0.2225
Standard pack: 4000

Order in multiple of 400

Total price

$163.88

400 x $0.4097

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Base Shape Round
Colour Black
Material LDPE
Type Centre Pin
Full Material Low Density Polyethylene

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us