Menu Search

Saddle Feet - Tube Diameter - 25.0 mm | 0.984 in ; Colour - Black ;

Double Saddle Foot made from Black Nylon 6/6. Used to connect adjacent tubes.
Item code:

466732

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 99 $3.2224
100 - 499 $1.8414
500 + $1.7493
Standard pack: 100

Order in multiple of 100

Total price

$32.22

10 x $3.2224

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Base Shape Round
Colour Black
Material Nylon
Type No Centre Pin
Full Material Nylon 6/6

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us