Saddle Washers are designed for use during the assembly of tubular frame structures. The washer can accommodate round pipes and fixes them in the required position, limiting excessive movement and vibration. The washer is used in the furniture assembly and building construction industries to support the pipe and tube assembly during installation and application and will not damage painted surfaces.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Colour | Washer Shape | Maximum Compatible Tube Diameter | Outside Diameter | View |
---|---|---|---|---|---|---|---|
$0.2801 - $0.2947 | 10 In stock |
Natural
|
Curved Round
|
1.339 in
34.0 mm
|
1.26 in
32.0 mm
|
||
$0.3373 - $0.3551 | Request the lead time here |
Black
|
Curved Round
|
1.339 in
34.0 mm
|
1.26 in
32.0 mm
|
||
$0.5028 - $0.5571 | 35 In stock |
Black
|
Curved Round
|
2.362 in
60.0 mm
|
1.575 in
40.0 mm
|
||
$0.1469 - $0.1547 | 12 In stock |
Natural
|
Curved Round
|
1.024 in
26.0 mm
|
0.984 in
25.0 mm
|
||
$0.053 - $0.0558 | 18 In stock |
Natural
|
Curved Round
|
0.551 in
14.0 mm
|
0.512 in
13.0 mm
|
||
$0.0855 - $0.0901 | 17 In stock |
Natural
|
Curved Round
|
0.787 in
20.0 mm
|
0.748 in
19.0 mm
|
||
$0.1833 - $0.2032 | 603 In stock |
Black
|
Curved Round
|
1.024 in
26.0 mm
|
0.984 in
25.0 mm
|
||
$0.0907 - $0.0955 | 56 In stock |
Black
|
Curved Round
|
0.787 in
20.0 mm
|
0.748 in
19.0 mm
|
||
$0.117 - $0.1231 | 10 In stock |
Natural
|
Curved Round
|
0.906 in
23.0 mm
|
0.866 in
22.0 mm
|
||
$0.1124 - $0.1183 | 14 In stock |
Natural
|
Curved Round
|
0.906 in
23.0 mm
|
0.866 in
22.0 mm
|
||
$0.0514 - $0.054 | 6 In stock |
Black
|
Curved Round
|
0.551 in
14.0 mm
|
0.512 in
13.0 mm
|
||
$0.152 - $0.16 | Request the lead time here |
Natural
|
Curved Round
|
1.024 in
26.0 mm
|
0.984 in
25.0 mm
|
||
$0.2106 - $0.2217 | 8 In stock |
Black
|
Curved Round
|
1.142 in
29.0 mm
|
1.102 in
28.0 mm
|
||
$0.2799 - $0.2946 | Request the lead time here |
Natural
|
Curved Round
|
1.339 in
34.0 mm
|
1.26 in
32.0 mm
|
||
$0.5249 - $0.5526 | 58 In stock |
Natural
|
Curved Round
|
2.362 in
60.0 mm
|
1.575 in
40.0 mm
|
||
$0.085 - $0.0895 | 13 In stock |
Black
|
Curved Round
|
0.787 in
20.0 mm
|
0.748 in
19.0 mm
|
||
$0.1983 - $0.2088 | 6 In stock |
Natural
|
Curved Round
|
1.142 in
29.0 mm
|
1.102 in
28.0 mm
|
||
$0.4998 - $0.526 | Request the lead time here |
Natural
|
Curved Round
|
2.362 in
60.0 mm
|
1.575 in
40.0 mm
|
||
$0.0899 - $0.0945 | 18 In stock |
Natural
|
Curved Round
|
0.787 in
20.0 mm
|
0.748 in
19.0 mm
|
||
$0.0487 - $0.0512 | Request the lead time here |
Natural
|
Curved Round
|
0.551 in
14.0 mm
|
0.512 in
13.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.