Menu Search

Saddle Washers - Nylon

In stock

Saddle Washers are designed for use during the assembly of tubular frame structures. The washer can accommodate round pipes and fixes them in the required position, limiting excessive movement and vibration. The washer is used in the furniture assembly and building construction industries to support the pipe and tube assembly during installation and application and will not damage painted surfaces.

  • Material: Nylon
  • Colour: Black, Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
30 results
Product SKUs information
Item Code Price range Availability Colour Washer Shape Maximum Compatible Tube Diameter Outside Diameter View
$0.2801 - $0.2947 10 In stock
Natural
Curved Round
34.0 mm
32.0 mm
$0.4998 - $0.526 Request the lead time here
Natural
Curved Round
60.0 mm
40.0 mm
$0.5274 - $0.5551 18 In stock
Natural
Curved Round
60.0 mm
40.0 mm
$0.1469 - $0.1547 12 In stock
Natural
Curved Round
26.0 mm
25.0 mm
$0.0514 - $0.054 6 In stock
Black
Curved Round
14.0 mm
13.0 mm
$0.152 - $0.16 Request the lead time here
Natural
Curved Round
26.0 mm
25.0 mm
$0.2106 - $0.2217 8 In stock
Black
Curved Round
29.0 mm
28.0 mm
$0.2799 - $0.2946 Request the lead time here
Natural
Curved Round
34.0 mm
32.0 mm
$0.5249 - $0.5526 58 In stock
Natural
Curved Round
60.0 mm
40.0 mm
$0.0487 - $0.0512 Request the lead time here
Natural
Curved Round
14.0 mm
13.0 mm
$0.5108 - $0.5659 20 In stock
Black
Curved Round
60.0 mm
40.0 mm
$0.5309 - $0.5589 177 In stock
Black
Curved Round
60.0 mm
40.0 mm
$0.0907 - $0.0955 56 In stock
Black
Curved Round
20.0 mm
19.0 mm
$0.117 - $0.1231 10 In stock
Natural
Curved Round
23.0 mm
22.0 mm
$0.1124 - $0.1183 14 In stock
Natural
Curved Round
23.0 mm
22.0 mm
$0.0899 - $0.0945 18 In stock
Natural
Curved Round
20.0 mm
19.0 mm
$0.035 - $0.0368 12 In stock
Black
Curved Round
17.0 mm
16.0 mm
$1.4709 - $1.5484 2 In stock
Black
Curved Round
23.0 mm
22.0 mm
$0.085 - $0.0895 13 In stock
Black
Curved Round
20.0 mm
19.0 mm
$0.1983 - $0.2088 8 In stock
Natural
Curved Round
29.0 mm
28.0 mm
  • of 2
Natural Nylon Saddle Washer - Overall Height 12.0 mm | 0.472 in; Compatible Tube Diameter Range 30.0 - 34.0 mm | 1.181 - 1.339 in

102033000001

Price Range
$0.2947 - $0.2801

Stock Levels
10 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
Natural Nylon Saddle Washer - Overall Height 13.0 mm | 0.512 in; Compatible Tube Diameter Range 50.0 - 60.0 mm | 1.969 - 2.362 in

102055000001

Price Range
$0.526 - $0.4998

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
Natural Nylon Saddle Washer - Overall Height 12.0 mm | 0.472 in; Compatible Tube Diameter Range 50.0 - 60.0 mm | 1.969 - 2.362 in

102056000001

Price Range
$0.5551 - $0.5274

Stock Levels
18 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
Natural Nylon Saddle Washer - Overall Height 10.0 mm | 0.394 in; Compatible Tube Diameter Range 24.0 - 26.0 mm | 0.945 - 1.024 in

102025000001

Price Range
$0.1547 - $0.1469

Stock Levels
12 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
Black Nylon Saddle Washer - Overall Height 5.5 mm | 0.217 in; Compatible Tube Diameter Range 12.0 - 14.0 mm | 0.472 - 0.551 in

102013059901

Price Range
$0.054 - $0.0514

Stock Levels
6 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
Natural Nylon Saddle Washer - Overall Height 10.0 mm | 0.394 in; Compatible Tube Diameter Range 24.0 - 26.0 mm | 0.945 - 1.024 in

102026000001

Price Range
$0.16 - $0.152

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
Black Nylon Saddle Washer - Overall Height 11.0 mm | 0.433 in; Compatible Tube Diameter Range 27.0 - 29.0 mm | 1.063 - 1.142 in

102028059901

Price Range
$0.2217 - $0.2106

Stock Levels
8 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
Natural Nylon Saddle Washer - Overall Height 12.0 mm | 0.472 in; Compatible Tube Diameter Range 30.0 - 34.0 mm | 1.181 - 1.339 in

102032000001

Price Range
$0.2946 - $0.2799

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
Natural Nylon Saddle Washer - Overall Height 14.0 mm | 0.551 in; Compatible Tube Diameter Range 50.0 - 60.0 mm | 1.969 - 2.362 in

102057000001

Price Range
$0.5526 - $0.5249

Stock Levels
58 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
Natural Nylon Saddle Washer - Overall Height 5.5 mm | 0.217 in; Compatible Tube Diameter Range 12.0 - 14.0 mm | 0.472 - 0.551 in

102013000001

Price Range
$0.0512 - $0.0487

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
Black Nylon Saddle Washer - Overall Height 12.0 mm | 0.472 in; Compatible Tube Diameter Range 50.0 - 60.0 mm | 1.969 - 2.362 in

102056059901

Price Range
$0.5659 - $0.5108

Stock Levels
20 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
Black Nylon Saddle Washer - Overall Height 11.7 mm | 0.461 in; Compatible Tube Diameter Range 50.0 - 60.0 mm | 1.969 - 2.362 in

102057059901

Price Range
$0.5589 - $0.5309

Stock Levels
177 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
Black Nylon Saddle Washer - Overall Height 8.0 mm | 0.315 in; Compatible Tube Diameter Range 18.0 - 20.0 mm | 0.709 - 0.787 in

102020059901

Price Range
$0.0955 - $0.0907

Stock Levels
56 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
Natural Nylon Saddle Washer - Overall Height 9.0 mm | 0.354 in; Compatible Tube Diameter Range 21.0 - 23.0 mm | 0.827 - 0.906 in

102022000001

Price Range
$0.1231 - $0.117

Stock Levels
10 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
Natural Nylon Saddle Washer - Overall Height 9.0 mm | 0.354 in; Compatible Tube Diameter Range 21.0 - 23.0 mm | 0.827 - 0.906 in

102023000001

Price Range
$0.1183 - $0.1124

Stock Levels
14 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
Natural Nylon Saddle Washer - Overall Height 8.0 mm | 0.315 in; Compatible Tube Diameter Range 18.0 - 20.0 mm | 0.709 - 0.787 in

102020000001

Price Range
$0.0945 - $0.0899

Stock Levels
18 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
Black Nylon Saddle Washer - Overall Height 6.8 mm | 0.268 in; Compatible Tube Diameter Range 15.0 - 17.0 mm | 0.591 - 0.669 in

102016059901

Price Range
$0.0368 - $0.035

Stock Levels
12 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
Black Nylon Saddle Washer - Overall Height 9.0 mm | 0.354 in; Compatible Tube Diameter Range 21.0 - 23.0 mm | 0.827 - 0.906 in

102023059901

Price Range
$1.5484 - $1.4709

Stock Levels
2 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
Black Nylon Saddle Washer - Overall Height 8.0 mm | 0.315 in; Compatible Tube Diameter Range 18.0 - 20.0 mm | 0.709 - 0.787 in

102019059901

Price Range
$0.0895 - $0.085

Stock Levels
13 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
Natural Nylon Saddle Washer - Overall Height 11.0 mm | 0.433 in; Compatible Tube Diameter Range 27.0 - 29.0 mm | 1.063 - 1.142 in

102029000001

Price Range
$0.2088 - $0.1983

Stock Levels
8 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer