Menu Search

SAE Butt Weld Cover - SAE Code - J518-61 ; Inside Diameter - 51.0 mm | 2.008 in ; Inside Height - 11.8 mm | 0.465 in ; Compatible Flange Type - Split Flange

SAE 3000psi Butt Weld Covers are designed to protect split-flange coupling surfaces. The translucent material allows the O-ring to remain visible while providing secure protection by an internal locking bead.
Item code:

110545

1718 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
170 - 1699 $0.5268
1700 - 8499 $0.3011
8500 + $0.286
Standard pack: 1700

Order in multiple of 170

Total price

$89.56

170 x $0.5268

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Full Material Low Density Polyethylene
Compatible Flange Type Split Flange
SAE Code J518-61
Class Pressure Rating 3000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us