Menu Search

SAE Butt Weld Cover - SAE Code - J518-61 ; Inside Diameter - 84.0 mm | 3.307 in ; Inside Height - 12.7 mm | 0.5 in ; Compatible Flange Type - Split Flange

SAE 3000psi Butt Weld Covers are designed to protect split-flange coupling surfaces. The translucent material allows the O-ring to remain visible while providing secure protection by an internal locking bead.
Item code:

110548

19 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
55 - 549 $2.8595
550 - 2749 $1.6339
2750 + $1.5523
Standard pack: 550

Order in multiple of 55

Total price

$157.27

55 x $2.8595

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Full Material Low Density Polyethylene
Compatible Flange Type Split Flange
SAE Code J518-61
Class Pressure Rating 3000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us