Menu Search

SAE Butt Weld Cover - Inside Diameter - 76.1 mm | 2.996 in; Inside Height - 12.0 mm | 0.472 in; LDPE; Natural

Item code:

1437322

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 599 $0.4326
600 + $0.411
Standard pack: 50

Order in multiple of 50

Total price

$21.63

50 x $0.4326

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Full Material Low Density Polyethylene
Inside Diameter 76.1 mm
Inside Height 12.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us