Menu Search

SAE Butt Weld Cover - Inside Diameter - 63.0 mm | 2.48 in; Inside Height - 12.0 mm | 0.472 in; LDPE; Natural

Item code:

1437323

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 $0.3461
1000 + $0.3288
Standard pack: 100

Order in multiple of 100

Total price

$34.61

100 x $0.3461

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Full Material Low Density Polyethylene
Inside Diameter 63.0 mm
Inside Height 12.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us