These Safety Fasteners (KLM) are clevis retention clips designed to prevent inadvertent clevis pin disengagement, ensuring the safety and integrity of the connections.
Its mechanism ensures that the fastener remains firmly latched even under high levels of vibration or stress. The fastener is built to withstand tampering or unauthorised removal, making it ideal for applications that require safety and security.
It is simple to install and remove without the use of any extra tools. It is also long-lasting and resistant to extreme environmental conditions. Commonly used in applications including industrial machinery and equipment, construction, and automotive.
Material: Steel Series Code: SRR3445, SRR3444
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d1 tol. h11 | Material | l2 | d2 tol. h11 | h2 | h1 | l1 +0.10 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $1.9653 - $2.1776 | Request the lead time here |
14.0
|
Steel
|
5.5
|
10.0
|
12.2
|
20.0
|
1.25
|
||
| $0.2358 - $0.2613 | Request the lead time here |
6.0
|
Steel
|
3.0
|
5.0
|
6.8
|
11.25
|
0.74
|
||
| $2.0159 - $2.2336 | Request the lead time here |
16.0-18.0
|
Steel
|
5.5-6.0
|
12.0
|
14.3
|
24.0
|
1.35
|
||
| $0.3144 - $0.3484 | Request the lead time here |
4.0
|
Steel
|
2.0
|
3.2
|
4.3
|
7.2
|
0.64
|
||
| $0.4716 - $0.5226 | Request the lead time here |
10.0
|
Steel
|
4.5
|
8.0
|
9.5
|
16.3
|
1.05
|
||
| $0.3144 - $0.3484 | Request the lead time here |
5.0
|
Steel
|
2.5
|
4.0
|
5.2
|
8.4
|
0.74
|
||
| $0.3144 - $0.3484 | Request the lead time here |
12.0
|
Steel
|
5.5
|
9.0
|
10.5
|
18.0
|
1.15
|
||
| $0.3144 - $0.3484 | Request the lead time here |
8.0
|
Steel
|
3.5
|
6.0
|
7.4
|
11.9
|
0.94
|
||
| $3.5376 - $3.9198 | Request the lead time here |
20.0-25.0
|
Steel
|
5.5-6.5
|
16.0-18.0
|
19.0
|
34.0
|
1.80
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue