Menu Search

Round End Cap - Inside Diameter 48.3 mm | 1.902 in ; Yellow ; 28.0 mm | 1.102 in

Pipe Cap used to protect small pipes against corrosion, dirt, and humidity during transportation and storage. It features a reinforced base making it heavy duty. Yellow made from LDPE.
Item code:

11238

409 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
40 - 399 $3.0124
400 - 1999 $1.7213
2000 + $1.6353
Standard pack: 400

Order in multiple of 40

Total price

$120.50

40 x $3.0124

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Low Density Polyethylene
Colour Yellow

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us