Menu Search

Screw Grommets - Natural, Square Hole

In stock

Screw Grommets provide a quick, positive securing of panels or PCBs. As the self tapping screw is engaged, the bottom legs are forced outward eliminating the need for a nut. These go in a square hole that prevents rotation.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
15 results
Product SKUs information
Item Code Price range Availability Head Shape Compatible Thread Sizes Maximum Panel Thickness Full Material Spacer Length View
$0.1142 - $0.1204 Request the lead time here
Glass Filled Nylon
EG-0-01 $0.2187 - $0.2424 20 In stock
Square
1.93 mm
Nylon 6/6
11.1 mm
$0.4883 - $0.541 Request the lead time here
Polybutylene Terephthalate
$0.2696 - $0.2988 Request the lead time here
Square
1.93 mm
Nylon 6/6
11.1 mm
$0.2548 - $0.2824 Request the lead time here
Square
1.93 mm
Nylon 6/6
11.1 mm
$0.2878 - $0.3189 Request the lead time here
Glass Filled Nylon
$0.2768 - $0.3068 Request the lead time here
Square
1.93 mm
Nylon 6/6
11.1 mm
$0.259 - $0.287 Request the lead time here
Square
1.93 mm
Nylon 6/6
11.1 mm
$0.2722 - $0.3016 Request the lead time here
Square
1.93 mm
Nylon 6/6
11.1 mm
$0.314 - $0.3479 Request the lead time here
Square
1.93 mm
Nylon 6/6
11.1 mm
$0.5428 - $0.6015 Request the lead time here
Glass Filled Nylon
Request the lead time here
Round
4.0 mm
Nylon 6/6
9.5 mm
$0.2902 - $0.3215 Request the lead time here
Square
1.93 mm
Nylon 6/6
11.1 mm
$0.4895 - $0.5424 257 In stock
Polybutylene Terephthalate
$0.1016 - $0.1125 Request the lead time here
Square
3.2 mm
Polyamide 66
0.8 mm
Transistor Insulator 15.4 mm 10.2 mm Black Nylon 6/6

IEC-TO-220-18

Price Range
$0.1204 - $0.1142

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Maximum Operating Temperature
    140 °C
  • Minimum Operating Temperature
    -30 °C
  • Full Material
    Glass Filled Nylon
Screw Grommet - ; Spacer Length 11.1 mm | 0.437 in ;

EG-0-01

Price Range
$0.2424 - $0.2187

Stock Levels
20 In stock
Attributes
  • Colour
    Natural
  • Head Shape
    Square
  • Material
    Nylon 6/6
  • Head Length
    9.6 mm
  • Head Width
    9.6 mm
Transistor Insulator 19.3 mm 13.0 mm White PBT

HTRTC-1A

Price Range
$0.541 - $0.4883

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Material
    PBT
  • Maximum Operating Temperature
    140 °C
  • Minimum Operating Temperature
    -30 °C
  • Full Material
    Polybutylene Terephthalate
Screw Grommet - ; Spacer Length 11.1 mm | 0.437 in ;

EG-1-01

Price Range
$0.2988 - $0.2696

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Head Shape
    Square
  • Material
    Nylon 6/6
  • Head Length
    9.6 mm
  • Head Width
    9.6 mm
Screw Grommet - ; Spacer Length 11.1 mm | 0.437 in ;

EG-2-01

Price Range
$0.2824 - $0.2548

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Head Shape
    Square
  • Material
    Nylon 6/6
  • Head Length
    9.6 mm
  • Head Width
    9.6 mm
Transistor Insulator 17.7 mm 12.1 mm Black Nylon 6/6

IEC-TO-220V-18

Price Range
$0.3189 - $0.2878

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Maximum Operating Temperature
    140 °C
  • Minimum Operating Temperature
    -30 °C
  • Full Material
    Glass Filled Nylon
Screw Grommet - ; Spacer Length 11.1 mm | 0.437 in ;

EG-3-01

Price Range
$0.3068 - $0.2768

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Head Shape
    Square
  • Material
    Nylon 6/6
  • Head Length
    9.6 mm
  • Head Width
    9.6 mm
Screw Grommet - ; Spacer Length 11.1 mm | 0.437 in ;

EG-5-01

Price Range
$0.287 - $0.259

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Head Shape
    Square
  • Material
    Nylon 6/6
  • Head Length
    9.6 mm
  • Head Width
    9.6 mm
Screw Grommet - ; Spacer Length 11.1 mm | 0.437 in ;

EG-8-01

Price Range
$0.3016 - $0.2722

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Head Shape
    Square
  • Material
    Nylon 6/6
  • Head Length
    9.6 mm
  • Head Width
    9.6 mm
Screw Grommet - ; Spacer Length 11.1 mm | 0.437 in ;

EG-7-01

Price Range
$0.3479 - $0.314

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Head Shape
    Square
  • Material
    Nylon 6/6
  • Head Length
    9.6 mm
  • Head Width
    9.6 mm
Transistor Insulator 19.1 mm 15.2 mm Black Nylon 6/6

IEC-TO-218-18

Price Range
$0.6015 - $0.5428

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Maximum Operating Temperature
    140 °C
  • Minimum Operating Temperature
    -30 °C
  • Full Material
    Glass Filled Nylon
Screw Grommet - Compatible Thread Sizes (All) #8,#10 ; ; Style 4

SRSG-11D


Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Head Shape
    Round
  • Material
    Nylon
  • Special Features
    Self Tapping Screw Needed
  • Compatible Thread Sizes (All)
    #8,#10
Screw Grommet - ; Spacer Length 11.1 mm | 0.437 in ;

EG-4-01

Price Range
$0.3215 - $0.2902

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Head Shape
    Square
  • Material
    Nylon 6/6
  • Head Length
    9.6 mm
  • Head Width
    9.6 mm
Transistor Insulator 16.0 mm 13.0 mm White PBT

HTRTC-1

Price Range
$0.5424 - $0.4895

Stock Levels
257 In stock
Attributes
  • Colour
    White
  • Material
    PBT
  • Maximum Operating Temperature
    140 °C
  • Minimum Operating Temperature
    -30 °C
  • Full Material
    Polybutylene Terephthalate
Screw Grommet - ; Spacer Length 0.8 mm | 0.031 in ;

60SGN00915

Price Range
$0.1125 - $0.1016

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Head Shape
    Square
  • Material
    Nylon 6/6
  • Head Length
    9.5 mm
  • Head Width
    9.5 mm