Menu Search

Screw & Lock Support - Locking, Bayonet Nose, Self-Threading Female

In stock

Screw and lock action PCB support post, with a bayoney nose and self threading female design.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
35 results
Product SKUs information
Item Code Price range Availability Hole B Fix Type Hole A Fix Type Spacer Length View
$0.2683 - $0.4944 Request the lead time here
Threaded Fix
10.0 mm
$0.2385 - $0.4395 Request the lead time here
Threaded Fix
15.0 mm
$0.2213 - $0.4076 Request the lead time here
Threaded Fix
12.0 mm
$0.2481 - $0.457 Request the lead time here
Threaded Fix
20.0 mm
$0.2213 - $0.4076 Request the lead time here
Threaded Fix
10.0 mm
$0.1897 - $0.3493 Request the lead time here
Threaded Fix
8.0 mm
$0.3056 - $0.3217 Request the lead time here
Threaded Fix
15.0 mm
$0.41 - $0.4315 Request the lead time here
Threaded Fix
$0.2683 - $0.4944 Request the lead time here
Threaded Fix
12.0 mm
$0.2973 - $0.5478 Request the lead time here
Threaded Fix
25.0 mm
$0.2751 - $0.2895 Request the lead time here
Female Thread Fix
Snap Lock Fix
7.0 mm
$0.3299 - $0.3473 Request the lead time here
Female Thread Fix
Snap Lock Fix
18.0 mm
$0.4742 - $0.4991 Request the lead time here
$0.5088 - $0.9373 Request the lead time here
Female Thread Fix
Snap Lock Fix
45.0 mm
$0.2351 - $0.2474 Request the lead time here
$0.1867 - $0.1965 Request the lead time here
$0.1452 - $0.1529 Request the lead time here
Female Thread Fix
Snap Lock Fix
19.1 mm
$0.0669 - $0.0703 Request the lead time here
Female Thread Fix
Snap Lock Fix
9.5 mm
$0.1259 - $0.1395 18 In stock
Female Thread Fix
Snap Lock Fix
6.4 mm
$0.1019 - $0.1073 Request the lead time here
Female Thread Fix
Snap Lock Fix
15.9 mm
  • of 2
Threaded Female Screw Support - Compatible Thread Sizes M4; Spacer Length 10.0 mm | 0.394 in

552192

Price Range
$0.4944 - $0.2683

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Hole A Fix Type
    Threaded Fix
  • Material
    PA
  • Compatible Thread Sizes (All)
    M4
  • Distance Across Flats
    8.0 mm
Threaded Female Screw Support - Compatible Thread Sizes M3; Spacer Length 15.0 mm | 0.591 in

552211

Price Range
$0.4395 - $0.2385

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Hole A Fix Type
    Threaded Fix
  • Material
    PA
  • Compatible Thread Sizes (All)
    M3
  • Distance Across Flats
    6.0 mm
Threaded Female Screw Support - Compatible Thread Sizes M3; Spacer Length 12.0 mm | 0.472 in

552201

Price Range
$0.4076 - $0.2213

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Hole A Fix Type
    Threaded Fix
  • Material
    PA
  • Compatible Thread Sizes (All)
    M3
  • Distance Across Flats
    6.0 mm
Threaded Female Screw Support - Compatible Thread Sizes M3; Spacer Length 20.0 mm | 0.787 in

552214

Price Range
$0.457 - $0.2481

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Hole A Fix Type
    Threaded Fix
  • Material
    PA
  • Compatible Thread Sizes (All)
    M3
  • Distance Across Flats
    6.0 mm
Threaded Female Screw Support - Compatible Thread Sizes M3; Spacer Length 10.0 mm | 0.394 in

552191

Price Range
$0.4076 - $0.2213

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Hole A Fix Type
    Threaded Fix
  • Material
    PA
  • Compatible Thread Sizes (All)
    M3
  • Distance Across Flats
    6.0 mm
Threaded Female Screw Support - Compatible Thread Sizes M3; Spacer Length 8.0 mm | 0.315 in

552198

Price Range
$0.3493 - $0.1897

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Hole A Fix Type
    Threaded Fix
  • Material
    PA
  • Compatible Thread Sizes (All)
    M3
  • Distance Across Flats
    6.0 mm
Threaded Female Screw Support - Compatible Thread Sizes M4; Spacer Length 15.0 mm | 0.591 in

552199

Price Range
$0.3217 - $0.3056

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Hole A Fix Type
    Threaded Fix
  • Material
    PA
  • Compatible Thread Sizes (All)
    M4
  • Distance Across Flats
    8.0 mm
Threaded Female Screw Support - Compatible Thread Sizes M4; Spacer Length 30.0 mm | 1.181 in

552194

Price Range
$0.4315 - $0.41

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Hole A Fix Type
    Threaded Fix
  • Material
    PA
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 HB
Threaded Female Screw Support - Compatible Thread Sizes M4; Spacer Length 12.0 mm | 0.472 in

552209

Price Range
$0.4944 - $0.2683

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Hole A Fix Type
    Threaded Fix
  • Material
    Nylon
  • Compatible Thread Sizes (All)
    M4
  • Distance Across Flats
    8.0 mm
Threaded Female Screw Support - Compatible Thread Sizes M4; Spacer Length 25.0 mm | 0.984 in

552195

Price Range
$0.5478 - $0.2973

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Hole A Fix Type
    Threaded Fix
  • Material
    PA
  • Compatible Thread Sizes (All)
    M4
  • Distance Across Flats
    8.0 mm
Screw Support - Compatible Thread Sizes M4; Spacer Length 7.0 mm | 0.276 in

TCBN-T1-M4-8-7

Price Range
$0.2895 - $0.2751

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Material
    Nylon
  • Special Features
    Threaded
Screw Support - Compatible Thread Sizes M3; Spacer Length 18.0 mm | 0.709 in

TCBN-T1-M3-6-18

Price Range
$0.3473 - $0.3299

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Material
    Nylon
  • Special Features
    Threaded
Screw Support - Compatible Thread Sizes M5; Spacer Length 40.0 mm | 1.575 in

1317192

Price Range
$0.4991 - $0.4742

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    PA
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 HB
Screw Support - Compatible Thread Sizes M4; Spacer Length 45.0 mm | 1.772 in

TCBN-T1-M4-8-45

Price Range
$0.9373 - $0.5088

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Material
    Nylon
  • Special Features
    Threaded
Screw Support - Compatible Thread Sizes M3; Spacer Length 18.0 mm | 0.709 in

1317189

Price Range
$0.2474 - $0.2351

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    PA
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 HB
Screw Support - Compatible Thread Sizes M2.5; Spacer Length 8.0 mm | 0.315 in

1317188

Price Range
$0.1965 - $0.1867

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    PA
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 HB
Screw Support - Compatible Thread Sizes #6; Spacer Length 19.1 mm | 0.752 in

TCBS-12-19

Price Range
$0.1529 - $0.1452

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Material
    Nylon
  • Special Features
    Self Tapping Screw
Screw Support - Compatible Thread Sizes #6; Spacer Length 9.5 mm | 0.374 in

TCBS-6-01

Price Range
$0.0703 - $0.0669

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Material
    Nylon
  • Special Features
    Self Tapping Screw
Screw Support - Compatible Thread Sizes #6; Spacer Length 6.4 mm | 0.252 in

TCBS-4-01

Price Range
$0.1395 - $0.1259

Stock Levels
18 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Material
    Nylon
  • Special Features
    Self Tapping Screw
Screw Support - Compatible Thread Sizes #6; Spacer Length 15.9 mm | 0.626 in

TCBS-10-19

Price Range
$0.1073 - $0.1019

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Material
    Nylon
  • Special Features
    Self Tapping Screw