Threaded Stud Screw-On Bumpers can be used as a leveling device or bumper for small equipment. The non-corrosive stud and foot material is durable and resists harsh environments.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Bumper Foot Style | Base Shape | Material | Base Height | Screw Hole Diameter | Base Diameter | View |
---|---|---|---|---|---|---|---|---|---|
$5.3647 - $9.8824 | 24 In stock |
|
Round
|
Rubber;Steel
|
0.472 in
12.0 mm
|
|
1.378 in
35.0 mm
|
||
$5.6652 - $10.436 | 65 In stock |
|
Round
|
Rubber;Steel
|
0.472 in
12.0 mm
|
|
1.378 in
35.0 mm
|
||
$6.8967 - $12.7047 | 110 In stock |
|
Round
|
Rubber;Steel
|
0.472 in
12.0 mm
|
|
1.378 in
35.0 mm
|
||
$5.1726 - $9.5285 | 18 In stock |
|
Round
|
Rubber;Steel
|
0.472 in
12.0 mm
|
|
1.378 in
35.0 mm
|
||
$5.6467 - $10.4018 | Request the lead time here |
|
Round
|
Rubber;Steel
|
0.472 in
12.0 mm
|
|
1.378 in
35.0 mm
|
||
$1.0667 - $1.182 | 1 In stock |
Threaded Insert Bumper
|
Round
|
Rubber
|
0.201 in
5.1 mm
|
|
0.374 in
9.5 mm
|
||
$1.395 - $2.5697 | Request the lead time here |
|
Round
|
Rubber;Steel
|
0.433 in
11.0 mm
|
|
1.181 in
30.0 mm
|
||
$1.8044 - $3.324 | Request the lead time here |
|
Round
|
Rubber;Steel
|
0.433 in
11.0 mm
|
|
1.181 in
30.0 mm
|
||
$1.1435 - $1.267 | Request the lead time here |
Threaded Insert Bumper
|
Round
|
Rubber
|
0.201 in
5.1 mm
|
|
0.374 in
9.5 mm
|
||
$5.3647 - $9.8824 | 8 In stock |
|
Round
|
Rubber;Steel
|
0.472 in
12.0 mm
|
|
1.378 in
35.0 mm
|
||
$5.8499 - $6.482 | 22 In stock |
|
Round
|
Rubber;Steel
|
0.472 in
12.0 mm
|
|
1.378 in
35.0 mm
|
||
$5.382 - $5.9634 | 8 In stock |
|
Round
|
Rubber;Steel
|
0.472 in
12.0 mm
|
|
1.378 in
35.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.