Menu Search

Screw-On Feet - Base Diameter - 19.3 mm | 0.76 in ; Base Height - 11.3 mm | 0.445 in ; TPR

Item code:

15124

9 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 4999 $0.4651
5000 - 24999 $0.2658
25000 + $0.2525
Standard pack: 5000

Order in multiple of 500

Total price

$232.55

500 x $0.4651

Add sample +

Useful Information

Documents

Show more

Specifications

Imperial
Metric
SKU attributes
Base Full Material Thermoplastic Rubber
Base Material TPR
Base Shape Round
Colour Black
Full Material Thermoplastic Rubber
Material TPR
Mount Type Screw Mount
Type Screw-On Feet

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us