Menu Search

Screw-On Feet - Base Diameter - 19.8 mm | 0.78 in ; Base Height - 11.9 mm | 0.469 in ; TPR

Item code:

15125

9 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 4999 $0.6501
5000 - 24999 $0.3715
25000 + $0.3529
Standard pack: 5000

Order in multiple of 500

Total price

$325.05

500 x $0.6501

Add sample +

Useful Information

Documents

Show more

Specifications

Imperial
Metric
SKU attributes
Base Full Material Thermoplastic Rubber
Base Material TPR
Base Shape Round
Colour Black
Full Material Thermoplastic Rubber
Material TPR
Mount Type Screw Mount
Type Screw-On Feet

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us