Menu Search

Screw-On Feet - Base Diameter - 18.5 mm | 0.728 in ; Base Height - 18.2 mm | 0.717 in ; TPR

Item code:

15127

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
200 - 1999 $0.9052
2000 - 9999 $0.5173
10000 + $0.4914
Standard pack: 2000

Order in multiple of 200

Total price

$181.04

200 x $0.9052

Add sample +

Useful Information

Documents

Show more

Specifications

Imperial
Metric
SKU attributes
Base Full Material Thermoplastic Rubber
Base Material TPR
Base Shape Round
Colour Black
Full Material Thermoplastic Rubber
Material TPR
Mount Type Screw Mount
Type Screw-On Feet

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us