Menu Search

Screw-On Feet - Base Diameter - 16.4 mm | 0.646 in ; Base Height - 9.5 mm | 0.374 in ; TPR

Item code:

15130

3 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 9999 $0.3552
10000 - 49999 $0.203
50000 + $0.1928
Standard pack: 10000

Order in multiple of 10000

Total price

$355.20

1000 x $0.3552

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Base Full Material Thermoplastic Rubber
Base Material TPR
Base Shape Round
Colour Black
Full Material Thermoplastic Rubber
Material TPR
Mount Type Screw Mount
Type Screw-On Feet

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us