Menu Search

Screw-On Feet - Base Diameter - 17.5 mm | 0.689 in ; Base Height - 9.5 mm | 0.374 in ; TPR

Item code:

15140

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
350 - 3499 $0.3871
3500 - 17499 $0.2212
17500 + $0.2101
Standard pack: 3500

Order in multiple of 350

Total price

$135.49

350 x $0.3871

Add sample +

Useful Information

Documents

Show more

Specifications

Imperial
Metric
SKU attributes
Base Full Material Thermoplastic Rubber
Base Material TPR
Base Shape Round
Colour Black
Full Material Thermoplastic Rubber
Material TPR
Mount Type Screw Mount
Type Screw-On Feet

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us