Menu Search

Screw-On Feet - Base Diameter - 22.0 mm | 0.866 in ; Base Height - 8.0 mm | 0.315 in ; Natural Rubber

Item code:

20014933

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
25 - 249 $0.3687
250 - 1249 $0.2107
1250 + $0.2002
Standard pack: 250

Order in multiple of 25

Total price

$9.22

25 x $0.3687

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Base Full Material Natural Rubber
Base Material Natural Rubber
Base Shape Round
Colour Black
Full Material Natural Rubber
Material Rubber
Mount Type Screw Mount
Type Screw-On Feet

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us