Menu Search

Screw-On Feet - Base Diameter - 35.0 mm | 1.378 in ; Base Height - 23.0 mm | 0.906 in ; Natural Rubber

Item code:

20014940

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
25 - 124 $5.6452
125 - 249 $2.9937
250 - 1249 $1.7107
1250 + $1.4774
Standard pack: 250

Order in multiple of 25

Total price

$141.13

25 x $5.6452

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Base Full Material Natural Rubber
Base Material Natural Rubber
Base Shape Round
Colour Black
Full Material Natural Rubber
Material Rubber
Mount Type Screw Mount
Type Screw-On Feet

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us