Menu Search

Screw-On Feet - Base Diameter - 45.0 mm | 1.772 in ; Base Height - 16.0 mm | 0.63 in ; LDPE

Item code:

49098

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
150 - 1499 $1.2347
1500 - 7499 $0.7055
7500 + $0.6702
Standard pack: 1500

Order in multiple of 1500

Total price

$185.21

150 x $1.2347

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Base Full Material Low Density Polyethylene
Base Material LDPE
Base Shape Round
Colour Black
Full Material Low Density Polyethylene
Material LDPE
Mount Type Screw Mount
Type Screw-On Feet

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us