Menu Search

Screw-On Feet - Base Diameter - 55.0 mm | 2.165 in ; Base Height - 19.0 mm | 0.748 in ; LDPE

Item code:

49099

20 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
75 - 749 $1.2741
750 - 3749 $0.728
3750 + $0.6916
Standard pack: 750

Order in multiple of 75

Total price

$95.56

75 x $1.2741

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Base Full Material Low Density Polyethylene
Base Material LDPE
Base Shape Round
Colour Black
Full Material Low Density Polyethylene
Material LDPE
Mount Type Screw Mount
Type Screw-On Feet

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us