Menu Search

Screw-On Feet - Base Diameter - 22.2 mm | 0.874 in ; Base Height - 25.4 mm | 1 in ; LDPE

Item code:

50769

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
300 - 2999 $0.70
3000 - 14999 $0.40
15000 + $0.38
Standard pack: 3000

Order in multiple of 300

Total price

$210.00

300 x $0.70

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Base Full Material Low Density Polyethylene
Base Material LDPE
Base Shape Round
Colour Black
Full Material Low Density Polyethylene
Material LDPE
Mount Type Screw Mount
Type Screw-On Feet

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us