Menu Search

Screw-On Feet - Base Diameter - 19.0 mm | 0.748 in ; Base Height - 15.9 mm | 0.626 in ; LDPE

Item code:

50842

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 4999 $0.3769
5000 - 24999 $0.2154
25000 + $0.2046
Standard pack: 5000

Order in multiple of 500

Total price

$188.45

500 x $0.3769

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Base Full Material Low Density Polyethylene
Base Material LDPE
Base Shape Round
Colour Black
Full Material Low Density Polyethylene
Material LDPE
Mount Type Screw Mount
Type Screw-On Feet

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us